Introduction
| Author: Per Andreas Gulbrandsen, Øyvind A. Sandberg, Microchip Technology Inc. |
In the IEEE Standard 610.12-1990 Glossary of Software Engineering
Terminology robustness is defined as The degree to which a system or
component can function correctly in the presence of invalid inputs or stressful
environmental conditions.
This document is a guide to peripherals available in tinyAVR® 0- and 1-series
and megaAVR® 0-series that can be used in robustness applications.