1.2.2.3.2.2.1.2 Command definition
C
#define BLE_ANPS_CMD_ENABLE_NEW_ALERT (0x00) #define BLE_ANPS_CMD_ENABLE_UNREAD_ALERT_STAT (0x01) #define BLE_ANPS_CMD_DISABLE_NEW_ALERT (0x02) #define BLE_ANPS_CMD_DISABLE_UNREAD_ALERT_STAT (0x03) #define BLE_ANPS_CMD_NOTI_NEW_ALERT_IMM (0x04) #define BLE_ANPS_CMD_NOTI_UNREAD_ALERT_STAT_IMM (0x05) #define BLE_ANPS_CMD_END (BLE_ANPS_CMD_NOTI_UNREAD_ALERT_STAT_IMM)
Description
The definition of command id.
Macro Definition
| Macro | Description |
|---|---|
| BLE_ANPS_CMD_ENABLE_NEW_ALERT | Enable new alert notification. |
| BLE_ANPS_CMD_ENABLE_UNREAD_ALERT_STAT | Enable unread alert status notification. |
| BLE_ANPS_CMD_DISABLE_NEW_ALERT | Disable new alert notification. |
| BLE_ANPS_CMD_DISABLE_UNREAD_ALERT_STAT | Disable unread alert status notification. |
| BLE_ANPS_CMD_NOTI_NEW_ALERT_IMM | Notify new alert immediately. |
| BLE_ANPS_CMD_NOTI_UNREAD_ALERT_STAT_IMM | Notify unread alert status immediately. |
| BLE_ANPS_CMD_END | End of command ID. |