1.2.2.1.7.3.4 BLE_DTM_Init
C
uint16_t BLE_DTM_Init();Description
Initialize BLE DTM (Directed Test Mode) module.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize BLE DTM module. |
uint16_t BLE_DTM_Init();Initialize BLE DTM (Directed Test Mode) module.
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize BLE DTM module. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.