2.4.3.3 OTA Data
The OTA Data characteristic allow client to send specified data to Server. Client shall enable the Client Characteristic Configuration Descriptor (CCCD) of OTA Data on Server before sending the specified data.
Requirements for this characteristic are defined in Table 3.1.
The structure of the OTA Data characteristic is defined in Table 3.4.
| Field | Requirement | Size (octets) | Description |
|---|---|---|---|
| Fragmented_Image | C.1 | 1 to ATT_MTU-3 | The fragmented image. |
C.1 It’s available only after client issue a Firmware Update Start procedure.