1.2.2.3.3.1.3.10 BLE_HOGPS_SetBootKeyboardInputReport
C
uint16_t BLE_HOGPS_SetBootKeyboardInputReport(uint8_t *p_keyCodeArray);Description
Set HID boot keyboard input report.
Parameters
| Parameter | Description |
|---|---|
| [in] p_keyCodeArray | 8 bytes of key codes array. From byte 0 to byte 7: |Modifier Keys|Reserved|Keycode 1|Keycode 2|Keycode 3|Keycode 4|Keycode 5|Keycode 6|. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully set the input report. |
| MBA_RES_INVALID_PARA | Invalid parameters. |