1.1.2.3.6.1.1.3 Definition of vendor opcode
C
#define BLE_TRCBPS_VENDOR_OPCODE_MIN 0x20 #define BLE_TRCBPS_VENDOR_OPCODE_MAX 0xFF
Description
The definition of BLE Transparent Credit Based Profile vendor command opcodes over control channel.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRCBPS_VENDOR_OPCODE_MIN | Minimum value of Opcode. |
| BLE_TRCBPS_VENDOR_OPCODE_MAX | Maximum value of Opcode. |