1.2.2.3.6.1.4.5 BLE_TRCBPS_GetData
C
uint16_t BLE_TRCBPS_GetData(uint16_t connHandle, uint8_t *p_data);Description
Get the queued data in Data pipe by connection handle.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle. |
| [out] p_data | Pointer to the data buffer |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Get the data successfully. |
| MBA_RES_INVALID_PARA | The L2CAP link doesn't exist. |
| MBA_RES_FAIL | Failed to get data due to the queue is empty . |