1.2.2.1.7.1.2 Receiver or transmitter channel
C
#define BLE_DTM_CHANNEL_MIN 0x00 #define BLE_DTM_CHANNEL_MAX 0x27
Description
Range of RX/TX channel defintion.
Macro Definition
| Macro | Description |
|---|---|
| BLE_DTM_CHANNEL_MIN | Minimum value of channel definition. |
| BLE_DTM_CHANNEL_MAX | Maximum value of channel definition. |