1.2.2.3.6.1.1.5 Maximum connection number
C
#define BLE_TRCBPS_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
Description
The definition of maximum connection number of BLE Transparent Credit Based Profile.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRCBPS_MAX_CONN_NBR | Maximum allowing Connection Numbers. |