1.2.2.3.7.1.3.7 BLE_TRSPC_EvtUplinkStatus_T
C
typedef struct BLE_TRSPC_EvtUplinkStatus_T
{
uint16_t connHandle;
uint8_t status;
} BLE_TRSPC_EvtUplinkStatus_T;Description
Data structure for BLE_TRSPC_EVT_UL_STATUS event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| status | Connection status. See Definition of uplink status. |