1.1.2.3.2.2.1.3 Maximum connection number
C
#define BLE_ANPS_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
Description
The definition of Memory size.
Macro Definition
| Macro | Description |
|---|---|
| BLE_ANPS_MAX_CONN_NBR | Maximum allowing Conncetion Numbers. |
#define BLE_ANPS_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
The definition of Memory size.
| Macro | Description |
|---|---|
| BLE_ANPS_MAX_CONN_NBR | Maximum allowing Conncetion Numbers. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.