2.1.4.5.5 Firmware Update Complete Operation
This procedure is used by OTA Client when it attempts to notify all the OTA firmware update process is complete. OTA Client shall issue the Firmware Update Request operation for future OTA firmware update process. Firmware Update Request operation and Firmware Validation Request operation are prohibited after the Firmware Update Complete operation is issued.
The OTA Client shall write the OTACP Firmware Update Complete opcode to the OTACP.
If the response to the Firmware Update Complete opcode is “Success”, the OTA Client shall consider the OTA firmware update process is complete.