1.2.2.1.8.4.4 HCI_AppHardwareErrEvt
C
void HCI_AppHardwareErrEvt(uint8_t hardwareCode);Description
Application-triggered Hardware error event.
Parameters
| Parameter | Description |
|---|---|
| [in] hardwareCode | Hardware error code. |
void HCI_AppHardwareErrEvt(uint8_t hardwareCode);Application-triggered Hardware error event.
| Parameter | Description |
|---|---|
| [in] hardwareCode | Hardware error code. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.