1.1.2.1.4.4.4 BLE_SMP_EnableDebugMode
C
uint16_t BLE_SMP_EnableDebugMode();Description
Enable BLE SMP debug mode.
Note
Debug public key will be used if debug mode is enabled.
If this API is called, then BLE_SMP_AcceptDebugKey API is prohibited.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully enable SMP debug mode. |
| MBA_RES_FAIL | Fail to enable debug mode due to BLE_SMP_AcceptDebugKey API is called. |