1.2.2.3.2.2.2.1 BLE_ANPS_EventId_T
C
typedef enum BLE_ANPS_EventId_T
{
BLE_ANPS_EVT_ANCP_WRITE_IND = 0x00,
BLE_ANPS_EVT_ERR_UNSPECIFIED_IND,
BLE_ANPS_EVT_ERR_NO_MEM_IND
}BLE_ANPS_EventId_T;Description
Enumeration type of BLE Alert Notification callback events.
| Enumerator | Description |
|---|---|
| BLE_ANPS_EVT_ANCP_WRITE_IND | Indication of alert notification control point is written by client. See BLE_ANPS_EvtAncpWriteInd_T for event details. |
| BLE_ANPS_EVT_ERR_UNSPECIFIED_IND | Profile internal unspecified error occurs. |
| BLE_ANPS_EVT_ERR_NO_MEM_IND | Profile internal error occurs due to insufficient heap memory. |