1.1.2.1.6.2.2 BT_SYS_LogType_T
C
typedef enum BT_SYS_LogType_T
{
BT_STS_LOG_TYPE_HCI_COMMAND = (0x0100+0x0001),
BT_STS_LOG_TYPE_HCI_ACL_TX,
BT_STS_LOG_TYPE_HCI_ACL_RX,
BT_STS_LOG_TYPE_HCI_EVENT,
}BT_SYS_LogType_T;Description
The definition of log type of HCI logs.
| Enumerator | Description |
|---|---|
| BT_LOG_TYPE_HCI_COMMAND | HCI Command. |
| BT_LOG_TYPE_HCI_ACL_TX | HCI ACL Tx Packet. |
| BT_LOG_TYPE_HCI_ACL_RX | HCI ACL Rx Packet. |
| BT_LOG_TYPE_HCI_EVENT | HCI Event. |