1.2.2.1.8.1.1 Status of HCI event
C
#define HCI_EVENT_STATUS_SUCCESS 0x00 #define HCI_EVENT_STATUS_UNKNOWN_HCI_COMMAND 0x01 #define HCI_EVENT_STATUS_INVALID_HCI_COMMAND_PARAMETERS 0x12
Description
Status of HCI event.
Macro Definition
| Macro | Description |
|---|---|
| HCI_EVENT_STATUS_SUCCESS | Success. |
| HCI_EVENT_STATUS_UNKNOWN_HCI_COMMAND | Unknown HCI Command. |
| HCI_EVENT_STATUS_INVALID_HCI_COMMAND_PARAMETERS | Invalid HCI Command Parameters. |