1.1.2.1.3.4.1 BLE_L2CAP_CbAddCredits
C
uint16_t BLE_L2CAP_CbAddCredits(uint8_t leL2capId, uint16_t credits);Description
Send a L2cap flow control credit to peer device.
Note
Credit should be returned to peer device after receiving data. Otherwise no more data could be sent by peer device.
Parameters
| Parameter | Description |
|---|---|
| [in] leL2capId | L2cap instance. |
| [in] credits | Credit number. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully send credit to peer device. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_NO_RESOURCE | No Transmit buffers available for sending L2cap data. |
| MBA_RES_FAIL | Fail to send credit to peer device by error L2cap instance. |