1.2.2.3.1.1.3.5 BLE_ANCS_EventCb_T
C
typedef void(*BLE_ANCS_EventCb_T)(BLE_ANCS_Event_T *p_event);
Description
BLE ANCS callback type. This callback function sends BLE ANCS events to the application.
typedef void(*BLE_ANCS_EventCb_T)(BLE_ANCS_Event_T *p_event);
BLE ANCS callback type. This callback function sends BLE ANCS events to the application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.