1.2.2.3.7.2.4.6 BLE_TRSPS_Init
C
uint16_t BLE_TRSPS_Init();Description
Initialize BLE Transparent Profile.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success to add a service to the service table. |
| MBA_RES_FAIL | Fail to add a service to the service table. |
| MBA_RES_OOM | No available memory. |