1.1.2.3.7.3.3 Transparent Profile Vendor Command Exchange Procedure
Example of Transparent Profile Client Role Vendor Command Exchange Over Control Pipe

Example of Transparent Profile Server Role Vendor Command Exchange Over Control Pipe



The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.