1.2.2.3.7.1.1.1 Definition of downlink status
C
#define BLE_TRSPC_DL_STATUS_DISABLED 0x00 #define BLE_TRSPC_DL_STATUS_NONCBFCENABLED 0x10 #define BLE_TRSPC_DL_STATUS_CBFCENABLED 0x20
Description
The definition of BLE transparent service downlink status.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRSPC_DL_STATUS_DISABLED | Transparent downlink is disabled. |
| BLE_TRSPC_DL_STATUS_NONCBFCENABLED | Transparent downlink is enabled without credit based flow control. |
| BLE_TRSPC_DL_STATUS_CBFCENABLED | Transparent downlink is enabled with credit based flow control. |