1.1.2.3.7.2.1.1 Maximum connection number
C
#define BLE_TRSPS_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
Description
The definition of maximum connection number.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRSPS_MAX_CONN_NBR | Maximum allowing Conncetion Numbers for the device. |