1.1.2.3.4.2.1 Defines
- OTAPS firmware extended feature
The definition of firmware extended feature.
- OTAPS image file type
The definition of image file types.
- OTAPS image type
The definition of image type.
- OTAPS supported feature
The definition of supported features.