2.2.3 Transparent Server Role Requirements
The Transparent Server shall instantiate one Transparent Services [1]. A higher layer specification might add additional requirements on the service declaration of the Transparent Service (e.g., «Primary Service») as well as the other additional requirements. There shall not be more than one instance of the Transparent Service that is declared as a «Primary Service».
| Service | Transparent Server |
|---|---|
| Transparent Service | M |