1.2.2.3.7.2.1.2 TRSPS Status
C
#define BLE_TRSPS_STATUS_CTRL_DISABLED 0x00 #define BLE_TRSPS_STATUS_CTRL_OPENED 0x01 #define BLE_TRSPS_STATUS_TX_DISABLED 0x00 #define BLE_TRSPS_STATUS_TX_OPENED 0x01
Description
The definition of BLE transparent service status.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRSPS_STATUS_CTRL_DISABLED | Local ble transparent service control characteristic CCCD is closed. |
| BLE_TRSPS_STATUS_CTRL_OPENED | Local ble transparent service control characteristic CCCD is enable. |
| BLE_TRSPS_STATUS_TX_DISABLED | Local ble transparent service TX characteristic CCCD is closed. |
| BLE_TRSPS_STATUS_TX_OPENED | Local ble transparent service TX characteristic CCCD is enable |