1.2.2.3.6.2.4 Transparent Credit Based Profile Data/Vendor Command Exchange Procedure
Example of Transparent Credit Based Profile Data Exchange (Client to Server) Over Data Pipe

Example of Transparent Credit Based Profile Vendor Command Exchange Over Control Pipe

Example of Transparent Credit Based Profile Data Exchange (Server to Client) Over Data Pipe

Example of Transparent Credit Based Profile Data Exchange (Server to Client) Over Data Pipe without available credits

Example of Transparent Credit Based Profile Vendor Command Exchange Over Control Pipe