1.1.2.3.2.2.3.4 BLE_ANPS_EvtAncpWriteInd_T
C
typedef struct BLE_ANPS_EvtAncpWriteInd_T
{
uint16_t connHandle;
uint8_t cmdId;
uint8_t catId;
}BLE_ANPS_EvtAncpWriteInd_T;Description
Data structure for BLE_ANPS_EVT_ANCP_WRITE_IND ievent.
Field Documentation
| Field | Description |
|---|---|
| connHandle | The connection handle. |
| cmdId | The command ID. See Command definition. |
| catId | The category ID. See Category Id. |