1.1.2.3.2.1.3.8 BLE_ANPC_EvtNewAlertInd_T
C
typedef struct BLE_ANPC_EvtNewAlertInd_T
{
uint16_t connHandle;
uint8_t categoryId;
uint8_t numOfNewAlert;
uint16_t receivedLength;
uint8_t *p_receivedValue;
}BLE_ANPC_EvtNewAlertInd_T;Description
Data structure for BLE_ANPC_EVT_NEW_ALERT_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | The connection handle. |
| categoryId | The category Id. See Category Id. |
| numOfNewAlert | Number of new alert. |
| receivedLength | Receive txt string length. |
| p_receivedValue | Point of txt string data. |