1.2.2.2.1.1.5 Maximum registration number
C
#define BLE_DM_MAX_REGISTER_NUM 2
Description
The definition of maximum number of BLE_DM register.
Macro Definition
| Macro | Description |
|---|---|
| BLE_DM_MAX_REGISTER_NUM | Maximum BLE_DM register num. |
#define BLE_DM_MAX_REGISTER_NUM 2
The definition of maximum number of BLE_DM register.
| Macro | Description |
|---|---|
| BLE_DM_MAX_REGISTER_NUM | Maximum BLE_DM register num. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.