1.2.2.1.5.2.2 STACK_EventCb_T
C
typedef void (*STACK_EventCb_T)(STACK_Event_T *p_event);
Description
STACK callback type. This callback function sends STACK events to the application.
typedef void (*STACK_EventCb_T)(STACK_Event_T *p_event);
STACK callback type. This callback function sends STACK events to the application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.