1.1.2.1.3.3.9 BLE_L2CAP_EvtConnParamUpdateRsp_T
C
typedef struct BLE_L2CAP_EvtConnParamUpdateRsp_T
{
uint16_t connHandle;
uint16_t result;
} BLE_L2CAP_EvtConnParamUpdateRsp_T;Description
Data structure for BLE_L2CAP_EVT_CONN_PARA_UPDATE_RSP event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle. |
| result | The outcome of the connection parameters updating. See Connection parameter update result. |