1.1.2.1.6.1.1 Length of Bluetooth address
C
#define BT_SYS_DEV_ADDR_LEN 7
Description
Length of the Bluetooth address.
Macro Definition
| Macro | Description |
|---|---|
| BT_SYS_DEV_ADDR_LEN | Length of the Bluetooth address. |
#define BT_SYS_DEV_ADDR_LEN 7
Length of the Bluetooth address.
| Macro | Description |
|---|---|
| BT_SYS_DEV_ADDR_LEN | Length of the Bluetooth address. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.