1.2.2.2.5.2.2 Structures
- MW_DFU_Info_T
Structure of DFU info which is used to indicate the actual image size: MW_DFU_MAX_IMAGE_SIZE.
Structure of DFU info which is used to indicate the actual image size: MW_DFU_MAX_IMAGE_SIZE.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.