1.1.2.2.4.4.4 BLE_SCM_Init
C
uint16_t BLE_SCM_Init(void);Description
Initialize BLE_SCM module.
Note
This module is required only when GATT client is supported and service change status needs to be taken care at remote.
This module required BLE_DD supported.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize BLE SCM module. |
| MBA_RES_FAIL | Fail initialize BLE SCM module. |