1.2.2.1.5.1.1 Error code definitions
C
#define MBA_RES_SUCCESS 0x0000 #define MBA_RES_FAIL 0x0001 #define MBA_RES_OOM 0x0002 #define MBA_RES_INVALID_PARA 0x0003 #define MBA_RES_NO_RESOURCE 0x0004 #define MBA_RES_BAD_STATE 0x0005 #define MBA_RES_PENDING_DUE_TO_SECURITY 0x0006 #define MBA_RES_BUSY 0x0007 #define MBA_RES_UNKNOWN_CONN_ID 0x0102 #define MBA_RES_CONN_ALREADY_EXISTS 0x010B #define MBA_RES_COMMAND_DISALLOWED 0x010C #define MBA_RES_UNSUPPORT_REMOTE_FEATURE 0x011A #define MBA_RES_UNKNOWN_ADV_ID 0x0142
Description
The definition of STACK API result.
Macro Definition
| Macro | Description |
|---|---|
| MBA_RES_SUCCESS | Execution successfully. |
| MBA_RES_FAIL | Execution fail. |
| MBA_RES_OOM | Out of memory. |
| MBA_RES_INVALID_PARA | Invalid parameters. |
| MBA_RES_NO_RESOURCE | No resource. |
| MBA_RES_BAD_STATE | Bad State. |
| MBA_RES_PENDING_DUE_TO_SECURITY | Pending the request due to security process. |
| MBA_RES_BUSY | Execution fail due to stack is busy. |
| MBA_RES_UNKNOWN_CONN_ID | Unknown connection identifier. |
| MBA_RES_CONN_ALREADY_EXISTS | Connection already exists. |
| MBA_RES_COMMAND_DISALLOWED | Command disallowed. |
| MBA_RES_UNSUPPORT_REMOTE_FEATURE | Unsupported remote feature. |
| MBA_RES_UNKNOWN_ADV_ID | Unknown advertising identifier. |