1.1.2.2.5.2.3.1 MW_DFU_Config
C
uint16_t MW_DFU_Config(MW_DFU_Info_T *p_dfuInfo);Description
The API is used to configure the device information for DFU process.
Parameters
| Parameter | Description |
|---|---|
| [in] p_dfuInfo | Pointer to the structure of the image size for DFU. Refer to MW_DFU_Info_T for detail structure info. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Configure successfully. |
| MBA_RES_INVALID_PARA | Invalid parameters. The size exceeds the maximum category size or size is not 4-bytes aligned. |