1.1.2.3.2.2.4.7 BLE_ANPS_SetSuppUnreadCat
C
uint16_t BLE_ANPS_SetSuppUnreadCat(uint16_t catMask);Description
Set unread alert category.
Parameters
| Parameter | Description |
|---|---|
| [in] catMask | Category of unread alert are supported. See Support category mask. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully set supported unread alert category. |
| MBA_RES_FAIL | Supported unread alert category shall not change while in a connection. |
| MBA_RES_INVALID_PARA | Parameter does not meet the spec. |