1.1.2.2.3.1.1 Characteristic setting
C
#define CHAR_SET_DESCRIPTOR 0x01
Description
The definition of characteristic setting for discovery.
Macro Definition
| Macro | Description |
|---|---|
| CHAR_SET_DESCRIPTOR | Set if this is a characteristic descriptor. |
#define CHAR_SET_DESCRIPTOR 0x01
The definition of characteristic setting for discovery.
| Macro | Description |
|---|---|
| CHAR_SET_DESCRIPTOR | Set if this is a characteristic descriptor. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.