1.2.2.2.3.3.2 BLE_DD_CharList_T
C
typedef struct BLE_DD_CharList_T
{
uint16_t connHandle;
BLE_DD_CharInfo_T *p_charInfo;
} BLE_DD_CharList_T;Description
Characteristic list parameters.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| p_charInfo | Pointer to the characteristic information. |