1.1.2.3.3.1.2.9 BLE_HOGPS_EvtReportWrite_T
C
typedef struct BLE_HOGPS_EvtReportWrite_T
{
uint16_t connHandle;
uint16_t length;
uint16_t offset;
uint8_t reportId;
uint8_t *p_data;
} BLE_HOGPS_EvtReportWrite_T;Description
Data structure for BLE_HOGPS_EVT_INPUT_REPORT_WRITE_IND, BLE_HOGPS_EVT_OUTPUT_REPORT_WRITE_IND, BLE_HOGPS_EVT_FEATURE_REPORT_WRITE_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | The connection handle associated with the connection. |
| length | Length of the written value. |
| offset | Offset of the written value. |
| reportId | Report id of the written report. |
| p_data | Data of the written value. |