1.2.2.3.2.1.4.2 BLE_ANPC_BleEventHandler
C
void BLE_ANPC_BleEventHandler(STACK_Event_T *p_stackEvent);Description
Handle BLE_Stack related events. This API should be called in the application while caching BLE_Stack events.
void BLE_ANPC_BleEventHandler(STACK_Event_T *p_stackEvent);Handle BLE_Stack related events. This API should be called in the application while caching BLE_Stack events.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.