1.2.2.2.4.3.2 BLE_SCM_EventCb_T
C
typedef void (*BLE_SCM_EventCb_T)(BLE_SCM_Event_T *p_event);
Description
BLE_SCM callback type. This callback function sends BLE_SCM events to the application.
typedef void (*BLE_SCM_EventCb_T)(BLE_SCM_Event_T *p_event);
BLE_SCM callback type. This callback function sends BLE_SCM events to the application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.