1.1.2.3.2.1.1.3 Error code definition
C
#define BLE_ANPC_ERRCODE_COMMAND_NOT_SUPPORTTED (0xA0)
Description
The definition of command id.
Macro Definition
| Macro | Description |
|---|---|
| BLE_ANPC_ERRCODE_COMMAND_NOT_SUPPORTTED | Command not supportted. |
#define BLE_ANPC_ERRCODE_COMMAND_NOT_SUPPORTTED (0xA0)
The definition of command id.
| Macro | Description |
|---|---|
| BLE_ANPC_ERRCODE_COMMAND_NOT_SUPPORTTED | Command not supportted. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.