1.1.2.2.3.5.3 Configure Database Discovery Function and
Disable Discovery at Run Time
Example of configuring database discovery function enabled in GAP central
role
Example of configuring database discovery function enabled in GAP peripheral
role
Example of disabling (one time disable) database discovery function at run time
(discovered results cached for paired connection)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.