2.5.1.4 GATT Sub-Procedure Requirements
Requirements in this section represent a minimum set of requirements for a Server. Other GATT sub-procedures may be used if supported by both Client and Server.
Table 1.1 summarizes additional GATT sub-procedure requirements beyond those required by all GATT Servers.
| GATT Sub-Procedure | Requirements |
|---|---|
| Write Characteristic Value | M |
| Notifications | M |
| Write Characteristic Descriptors | M |