Maximum SDU size
C
#define BLE_L2CAP_MAX_SDU_SIZE 739
Description
The definition of maximum SDU size.
Macro Definition
Macro | Description |
---|---|
BLE_L2CAP_MAX_SDU_SIZE | The maximum SDU size. |
#define BLE_L2CAP_MAX_SDU_SIZE 739
The definition of maximum SDU size.
Macro | Description |
---|---|
BLE_L2CAP_MAX_SDU_SIZE | The maximum SDU size. |