1.2.1 BLE Software Specification
Key Features
- Bluetooth 5.2 compliant single-mode Bluetooth Low Energy protocol stack (BLE_Stack)
- Maximum to 6 BLE connections concurrently
- Configurable GAP roles of Peripheral, Central, Advertiser and Scanner
- Configurable GATT Client role
- Configurable features of BLE Extended and Periodic Advertisements
- Configurable features of Scanning for Extended and Periodic Advertisements
- L2CAP LE Credit Based Flow Control
- LE GATT Caching
- LE 1M, 2M and Coded PHY
- LL Privacy
- LE Secure Connections pairing model
- APIs for GAP, GATT, SM and L2CAP protocols access
- BT5.2 LE Power Control
- BLE Middleware source codes provided to assist Application layer handling LE pairing device management, GATT database discovery, device firmware update and HCI virtual sniffer log etc
- Microchip proprietary Transparent Profile and Service source codes provided for GATT based transparent data exchange applications
- Microchip proprietary Credit Based Transparent Profile and Service source codes provided for L2CAP CoC transparent data exchange applications
- Microchip proprietary OTA Profile and Service source codes provided for OTA DFU feature implementation
![](GUID-379A05F4-564B-409B-8FEB-ABA99134CE79-high.png)