Log type
C
#define BLE_LOG_TYPE_HCI_COMMAND 0x01 #define BLE_LOG_TYPE_HCI_ACL_TX 0x02 #define BLE_LOG_TYPE_HCI_ACL_RX 0x03 #define BLE_LOG_TYPE_HCI_EVENT 0x04
Description
The definition of BLE log.
Macro Definition
Macro | Description |
---|---|
BLE_LOG_TYPE_HCI_COMMAND | HCI Command. |
BLE_LOG_TYPE_HCI_ACL_TX | HCI ACL Tx Packet. |
BLE_LOG_TYPE_HCI_ACL_RX | HCI ACL Rx Packet. |
BLE_LOG_TYPE_HCI_EVENT | HCI Event. |