1.1.1 BLE Software Specification

Key Features

  • Bluetooth 5.2 compliant single-mode Bluetooth Low Energy protocol stack (BLE_Stack)
    • Maximum to 6 BLE connections concurrently
    • Configurable GAP roles of Peripheral, Central, Advertiser and Scanner
    • Configurable GATT Client role
    • Configurable features of BLE Extended and Periodic Advertisements
    • Configurable features of Scanning for Extended and Periodic Advertisements
    • L2CAP LE Credit Based Flow Control
    • LE GATT Caching
    • LE 1M, 2M and Coded PHY
    • LL Privacy
    • LE Secure Connections pairing model
    • APIs for GAP, GATT, SM and L2CAP protocols access
    • BT5.2 LE Power Control
  • BLE Middleware source codes provided to assist Application layer handling LE pairing device management, GATT database discovery, device firmware update and HCI virtual sniffer log etc
  • Microchip proprietary Transparent Profile and Service source codes provided for GATT based transparent data exchange applications
  • Microchip proprietary Credit Based Transparent Profile and Service source codes provided for L2CAP CoC transparent data exchange applications
  • Microchip proprietary OTA Profile and Service source codes provided for OTA DFU feature implementation